Title |
Information |
Product Number: |
EL5324ILZ |
Pkg. Name: | L32.5X6B |
Pkg. Previous Code: | LLH |
Pkg. Code: |
LLH |
Lead Count: |
32 |
Length: |
5 mm |
Width: |
6 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
listMore Package Details