Title Information
Product Number: EL5324ILZ-T13
Pkg. Name: L32.5X6B
Pkg. Previous Code: LLH
Pkg. Code: LLH
Lead Count: 32
Length: 5 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details