Title |
Information |
Product Number: |
EL5324IREZ |
Pkg. Name: | MDP0048 |
Pkg. Previous Code: | MPS |
Pkg. Code: |
MPS |
Lead Count: |
28 |
Length: |
9.7 mm |
Width: |
4.4 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TSSOP-EP |
listMore Package Details