Title |
Information |
Product Number: |
ISL98611IIZ-T |
Pkg. Name: | W5X6.30A |
Pkg. Previous Code: | WFA |
Pkg. Code: |
WFA |
Lead Count: |
30 |
Length: |
2.6 mm |
Width: |
2.3 mm |
Thickness: |
0.01 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
WLCSP-BP |
listMore Package Details