Title | Information |
---|---|
Product Number: | ISL98001CQZ-140 |
Pkg. Name: | MDP0055 |
Pkg. Previous Code: | QFE |
Pkg. Code: | QFE |
Lead Count: | 128 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 2.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | MQFP |
Moisture Sensitivity Level (MSL): | 2a |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |