Title Information
Product Number: TW2864B-LD1-GR
Pkg. Code: QTJ
Lead Count: 100
Length: 12 mm
Width: 12 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: LQFP

More Package Details