Title Information
Product Number: X9C303PIZ
Pkg. Name:MDP0031
Pkg. Previous Code:EUC
Pkg. Code: EUC
Lead Count: 8
Length: 9.5 mm
Width: 6.3 mm
Thickness: 3.3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details