Title Information
Product Number: HI5860IBZ
Pkg. Name:M28.3
Pkg. Previous Code:MHU
Pkg. Code: MHU
Lead Count: 28
Length: 17.9 mm
Width: 7.5 mm
Thickness: 0.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details