Title Information
Product Number: R2A20158NP
Pkg. Name: PWQN0020KB-A
JEITA Standard: P-HWQFN20-4x4-0.50
Pkg. Code: pkg_1731
Lead Count: 20
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese

More Package Details