Title Information
Product Number: R2A20166NP
Pkg. Name:PWQN0016KB-A
JEITA Standard:P-HWQFN16-3x3-0.50
Pkg. Code: pkg_1730
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details