Title Information
Product Number: R2A20178NP#W0
Pkg. Name:PWQN0024KD-A
JEITA Standard:P-HWQFN24-4x4-0.50
Pkg. Code: pkg_1732
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details