Title Information
Product Number: ISL6840IRZ-T
Pkg. Name:L8.2X3
Pkg. Previous Code:LBU
Pkg. Code: LBU
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details