Title Information
Product Number: ISL6251HRZ-T
Pkg. Name:L28.5X5
Pkg. Previous Code:LXW
Pkg. Code: LXW
Lead Count: 28
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details