Title Information
Product Number: ISL95520HRZ
Pkg. Name:L32.4X4A
Pkg. Previous Code:LEL
Pkg. Code: LEL
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details