Title |
Information |
Product Number: |
ISL6524CBZ |
Pkg. Name: | M28.3 |
Pkg. Previous Code: | MWV |
Pkg. Code: |
MWV |
Lead Count: |
28 |
Length: |
17.9 mm |
Width: |
7.5 mm |
Thickness: |
0.2 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SOICW |
listMore Package Details