Title Information
Product Number: ISL62881CIRTZ-T
Pkg. Name:L28.4X4
Pkg. Previous Code:LMP
Pkg. Code: LMP
Lead Count: 28
Length: 4 mm
Width: 4 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details