Title |
Information |
Product Number: |
ISL62881DHRTZ-T |
Pkg. Name: | L32.5X5E |
Pkg. Previous Code: | LVG |
Pkg. Code: |
LVG |
Lead Count: |
32 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
0.75 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
TQFN |
listMore Package Details