Title |
Information |
Product Number: |
ISL6310CRZ |
Pkg. Name: | L32.5X5 |
Pkg. Previous Code: | LJP |
Pkg. Code: |
LJP |
Lead Count: |
32 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
listMore Package Details