Title |
Information |
Product Number: |
ISL85402IRZ-TK |
Pkg. Name: | L20.4X4C |
Pkg. Previous Code: | LFM |
Pkg. Code: |
LFM |
Lead Count: |
20 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QFN |
listMore Package Details