Title Information
Product Number: ISL8560IRZ-T
Pkg. Name:L20.6X6B
Pkg. Previous Code:LAR
Pkg. Code: LAR
Lead Count: 20
Length: 6 mm
Width: 6 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details