Title Information
Product Number: ISL91117IIAZ-T
Pkg. Name:W4X5.20F
Pkg. Previous Code:WDE
Pkg. Code: WDE
Lead Count: 20
Length: 2.3 mm
Width: 1.7 mm
Thickness: 0.54 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDLBC
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details