Title Information
Product Number: ISL9111AEH30Z-T
Pkg. Name:P6.064
Pkg. Previous Code:PDB
Pkg. Code: PDB
Lead Count: 6
Length: 2.9 mm
Width: 1.7 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOT23
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details