Title Information
Product Number: ISL9305IRTBFNCZ-T
Pkg. Name:L16.4X4G
Pkg. Previous Code:LBJ
Pkg. Code: LBJ
Lead Count: 16
Length: 4 mm
Width: 4 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details