Title Information
Product Number: ISL95210IRZ-T7A
Pkg. Name:L32.6X4B
Pkg. Previous Code:LVF
Pkg. Code: LVF
Lead Count: 32
Length: 4 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details