Title Information
Product Number: ISL62382HRTZ
Pkg. Name:L32.5X5A
Pkg. Previous Code:LGM
Pkg. Code: LGM
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details