Title |
Information |
Product Number: |
ISL6406IVZ |
Pkg. Name: | M16.173 |
Pkg. Previous Code: | MNQ |
Pkg. Code: |
MNQ |
Lead Count: |
16 |
Length: |
5 mm |
Width: |
4.4 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TSSOP |
listMore Package Details