Title |
Information |
Product Number: |
ISL6525CBZ-T |
Pkg. Name: |
M14.15 |
Pkg. Previous Code: |
MSU |
Pkg. Code: |
MSU |
Lead Count: |
14 |
Length: |
8.7 mm |
Width: |
3.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOICN |
list
More Package Details