Title |
Information |
Product Number: |
ISL6534CV |
Pkg. Name: |
M24.173B |
Pkg. Previous Code: |
MNW |
Pkg. Code: |
MNW |
Lead Count: |
24 |
Length: |
7.8 mm |
Width: |
4.4 mm |
Thickness: |
0.92 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TSSOP-EP |
list
More Package Details