Title Information
Product Number: ISL6539CAZ-T
Pkg. Name:M28.15
Pkg. Previous Code:MLE
Pkg. Code: MLE
Lead Count: 28
Length: 9.9 mm
Width: 3.9 mm
Thickness: 1.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details