Title Information
Product Number: ZL9024MAIRZ
Pkg. Name: Y40.17X19
Pkg. Previous Code: YVX
Pkg. Code: YVX
Lead Count: 40
Length: 17 mm
Width: 19 mm
Thickness: 3.55 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: Module

More Package Details