Title |
Information |
Product Number: |
ZL9024MAIRZ-T1 |
Pkg. Name: | Y40.17X19 |
Pkg. Previous Code: | YVX |
Pkg. Code: |
YVX |
Lead Count: |
40 |
Length: |
17 mm |
Width: |
19 mm |
Thickness: |
3.55 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
Module |
listMore Package Details