Title |
Information |
Product Number: |
2SC4332-AZ |
Pkg. Name: | PRSS0004ZM-A |
Pkg. Previous Code: | P3J5-230-112 |
JEITA Standard: | SC-64 |
Pkg. Code: |
pkg_7542 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
MP-3 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details