Title Information
Product Number: 2SC4815-SH-AZ
Pkg. Name: PRSS0003ZL-A
Pkg. Previous Code: P3JB-250-111
JEITA Standard: -
Pkg. Code: pkg_7555
Lead Count: 3
Length: 8 mm
Width: 13 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-10
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details