Title Information
Product Number: 2SD1164-Z-AZ
Pkg. Name: PRSS0004ZM-B
Pkg. Previous Code: P3J5-230-212
JEITA Standard: SC-63
Pkg. Code: pkg_7543
Lead Count: 3
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-3Z
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details