Title Information
Product Number: 2SD1306NETL-E
Pkg. Name: PLSP0003ZB-A
Pkg. Previous Code: MPAK(T)V
JEITA Standard: SC-59A
Pkg. Code: pkg_6114
Lead Count: 3
Length: 2 mm
Width: 3 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MPAK
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details