Title Information
Product Number: HIT673-E-Q
Pkg. Name: PRSS0003DA-A
Pkg. Previous Code: TO-92(1)
JEITA Standard: SC-43A
Pkg. Code: pkg_6881
Lead Count: 3
Length: 5 mm
Width: 4 mm
Thickness: 7.3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-92(1)
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details