Title |
Information |
Product Number: |
KN4A4M-T1-A |
Pkg. Name: | PWSP0003KA-A |
Pkg. Previous Code: | P3C2-50-222 |
JEITA Standard: | SC-75 |
Pkg. Code: |
pkg_7504 |
Lead Count: |
3 |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
USM |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details