Title |
Information |
Product Number: |
KN4F4Z-T1-A |
Pkg. Name: |
PWSP0003KA-A |
Pkg. Previous Code: |
P3C2-50-222 |
JEITA Standard: |
SC-75 |
Pkg. Code: |
pkg_7504 |
Lead Count: |
3 |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
USM |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details