Title |
Information |
Product Number: |
RJU3052TDPP-EJ#T2 |
Pkg. Name: |
PRSS0002ZA-A |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8837 |
Lead Count: |
2 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220FP-2L |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details