Title Information
Product Number: RJU36B2WDPF-00#J3
Pkg. Name: PRSS0004AE-C
Pkg. Previous Code: LDPAK(S)-(2)V
JEITA Standard: -
Pkg. Code: pkg_8801
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LDPAK(S)-(2)
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details