Title Information
Product Number: RJH60M3DPQ-E0#T2
Pkg. Name: PRSS0003ZE-A
JEITA Standard: -
Pkg. Code: pkg_8817
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TO-247
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details