Title |
Information |
Product Number: |
2SJ493-AZ |
Pkg. Name: | PRSS0003AK-A |
Pkg. Previous Code: | P3JB-254-212 |
JEITA Standard: | - |
Pkg. Code: |
pkg_7570 |
Lead Count: |
3 |
Length: |
10 mm |
Width: |
15 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
MP-45F |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details