Title Information
Product Number: 2SJ548-E
Pkg. Name: PRSS0003AD-A
Pkg. Previous Code: TO-220FM
JEITA Standard: SC-67
Pkg. Code: pkg_6892
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FM
Pkg. Class: Dic

More Package Details