Title Information
Product Number: 2SJ598-AZ
Pkg. Name: PRSS0004ZM-A
Pkg. Previous Code: P3J5-230-112
JEITA Standard: SC-64
Pkg. Code: pkg_7542
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: MP-3
Pkg. Class: Dic

More Package Details