Title | Information |
---|---|
Product Number: | 2SJ599(0)-Z-E2-AZ |
Pkg. Name: | PRSS0004ZM-B |
Pkg. Previous Code: | P3J5-230-212 |
JEITA Standard: | SC-63 |
Pkg. Code: | pkg_7543 |
Lead Count: | 3 |
Thickness: | 3 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MP-3Z |
Pkg. Class: | Dic |