Title Information
Product Number: 2SK2008-E
Pkg. Name: PRSS0003ZA-A
Pkg. Previous Code: TO-3PFM
JEITA Standard: SC-93
Pkg. Code: pkg_1306
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3PFM
Pkg. Class: Dic

More Package Details