Title Information
Product Number: 2SK2461-AZ
Pkg. Name: PRSS0003AK-A
Pkg. Previous Code: P3JB-254-212
JEITA Standard: -
Pkg. Code: pkg_7570
Lead Count: 3
Length: 10 mm
Width: 15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: MP-45F
Pkg. Class: Dic

More Package Details