Title | Information |
---|---|
Product Number: | 2SK3447TZ-E |
Pkg. Name: | PRSS0003DC-A |
Pkg. Previous Code: | TO-92 Mod |
JEITA Standard: | SC-51 |
Pkg. Code: | pkg_6890 |
Lead Count: | 3 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 10.3 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape |
Pkg. Type: | TO-92 Mod |
Pkg. Class: | Dic |