Title | Information |
---|---|
Product Number: | 2SK4150TZ-E |
Pkg. Name: | PRSS0003DA-A |
Pkg. Previous Code: | TO-92(1) |
JEITA Standard: | SC-43A |
Pkg. Code: | pkg_6881 |
Lead Count: | 3 |
Length: | 5 mm |
Width: | 4 mm |
Thickness: | 7.3 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape |
Pkg. Type: | TO-92(1) |
Pkg. Class: | Dic |