Title Information
Product Number: H7N0311LD-E
Pkg. Name: PRSS0004AE-A
Pkg. Previous Code: LDPAK(L)
JEITA Standard: -
Pkg. Code: pkg_6734
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: LDPAK(L)
Pkg. Class: Dic

More Package Details